Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
Selectable products: 46
Company
Brennan Industries
Description
D2605
Bill of material
D2605-L35-20-L35
ITEM_NUMBER
D2605-L35-20-L35
SERIES
D2605
THREAD_B1_TYPE
DIN METRIC TUBE COMPRESSION
THREAD_B1_SIZE
LIGHT 35MM TUBE OD
THREAD_B1_DRILL_IN
M45X2.0
THREAD_B1_SPECIFICATION
DIN 2353, ISO 8434-1
THREAD_B2_TYPE
MALE NPT
THREAD_B2_SIZE
1-1/4-11-1/2
THREAD_B2_DRILL_IN
30.0
THREAD_B2_SPECIFICATION
ANSI B1.20.1
THREAD_3_TYPE
DIN METRIC TUBE COMPRESSION
THREAD_3_SIZE
LIGHT 35MM TUBE OD
THREAD_3_DRILL_IN
M45X2.0
THREAD_3_SPECIFICATION
DIN 2353, ISO 8434-1
THREAD_4_TYPE
-
THREAD_4_SIZE
-
THREAD_4_DRILL_IN
-
THREAD_4_SPECIFICATION
-
BODY_HEX_IN
41.0
C_HEX_1_IN
50.0
C_HEX_2_IN
50.0
C_HEX_3_IN
-
C_HEX_4_IN
-
OVERALL_LENGTH_L_IN
58.0
OVERALL_LENGTH_L2_IN
54.0
CENTERLINE_LENGTH_M_IN
46.0
CENTERLINE_LENGTH_M2_IN
35.5
CENTERLINE_LENGTH_M3_IN
24.5
CENTERLINE_LENGTH_M4_IN
58.0
SHAPE
TEE
BODY_MATERIAL
STEEL
PLATING
ZINC NICKEL
O_RING___SEAL_MATERIAL
-
WEIGHT_LBS
2.033
MAXIMUM_DYNAMIC_PRESSURE_PSI
160
CALIFORNIA_RESIDENTS
PROP-65 WARNING
CUBIC_INCH_SPACE_L_X_W_X_H
28.364
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D