Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
Selectable products: 88
Company
Brennan Industries
Description
D6400-O
Bill of material
D6400-L35-16-O
ITEM_NUMBER
D6400-L35-16-O
SERIES
D6400-O
THREAD_B1_TYPE
DIN METRIC TUBE COMPRESSION
THREAD_B1_SIZE
LIGHT 35MM TUBE OD
THREAD_B1_DRILL_IN
M45X2.0
THREAD_B1_SPECIFICATION
DIN 2353, ISO 8434-1
THREAD_B2_TYPE
MALE SAE O-RING BOSS
THREAD_B2_SIZE
1-5/16-12 UN
THREAD_B2_DRILL_IN
22.0
THREAD_B2_SPECIFICATION
SAE J1926 / ISO 11926
THREAD_3_TYPE
-
THREAD_3_SIZE
-
THREAD_3_DRILL_IN
-
THREAD_3_SPECIFICATION
-
THREAD_4_TYPE
-
THREAD_4_SIZE
-
THREAD_4_DRILL_IN
-
THREAD_4_SPECIFICATION
-
BODY_HEX_IN
46.0
C_HEX_1_IN
50.0
C_HEX_2_IN
-
C_HEX_3_IN
-
C_HEX_4_IN
-
OVERALL_LENGTH_L_IN
55.0
OVERALL_LENGTH_L2_IN
43.0
CENTERLINE_LENGTH_M_IN
17.5
CENTERLINE_LENGTH_M2_IN
15.0
CENTERLINE_LENGTH_M3_IN
-
CENTERLINE_LENGTH_M4_IN
-
SHAPE
STRAIGHT
BODY_MATERIAL
STEEL
PLATING
ZINC NICKEL
O_RING___SEAL_MATERIAL
NBR
WEIGHT_LBS
0.989
MAXIMUM_DYNAMIC_PRESSURE_PSI
250
CALIFORNIA_RESIDENTS
PROP-65 WARNING
CUBIC_INCH_SPACE_L_X_W_X_H
8.391
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D