Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
Selectable products: 86
Company
Brennan Industries
Description
D7405-X
Bill of material
D7405-L28-20-X
ITEM_NUMBER
D7405-L28-20-X
SERIES
D7405-X
THREAD_B1_TYPE
MALE METRIC 24 DEGREE DIN SEAT
THREAD_B1_SIZE
M36X2.0
THREAD_B1_DRILL_IN
LIGHT 28MM TUBE OD
THREAD_B1_SPECIFICATION
DIN 2353, ISO 8434-1
THREAD_B2_TYPE
FEMALE BSPP (G)
THREAD_B2_SIZE
1-1/4-11
THREAD_B2_DRILL_IN
-
THREAD_B2_SPECIFICATION
ISO 1179, ISO 8434-6, BS 5200
THREAD_3_TYPE
-
THREAD_3_SIZE
-
THREAD_3_DRILL_IN
-
THREAD_3_SPECIFICATION
-
THREAD_4_TYPE
-
THREAD_4_SIZE
-
THREAD_4_DRILL_IN
-
THREAD_4_SPECIFICATION
-
BODY_HEX_IN
C_HEX_1_IN
-
C_HEX_2_IN
-
C_HEX_3_IN
-
C_HEX_4_IN
-
OVERALL_LENGTH_L_IN
OVERALL_LENGTH_L2_IN
CENTERLINE_LENGTH_M_IN
CENTERLINE_LENGTH_M2_IN
-
CENTERLINE_LENGTH_M3_IN
-
CENTERLINE_LENGTH_M4_IN
-
SHAPE
STRAIGHT
BODY_MATERIAL
STEEL
PLATING
ZINC NICKEL
O_RING___SEAL_MATERIAL
-
WEIGHT_LBS
MAXIMUM_DYNAMIC_PRESSURE_PSI
CALIFORNIA_RESIDENTS
PROP-65 WARNING
CUBIC_INCH_SPACE_L_X_W_X_H
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D