Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
Selectable products: 19
Company
Brennan Industries
Description
D7801-CF
Bill of material
D7801-L42-24-CF-SS
ITEM_NUMBER
D7801-L42-24-CF-SS
SERIES
D7801-CF
THREAD_B1_TYPE
DIN METRIC TUBE COMPRESSION
THREAD_B1_SIZE
LIGHT 42MM TUBE OD
THREAD_B1_DRILL_IN
M52X2.0
THREAD_B1_SPECIFICATION
DIN 2353, ISO 8434-1
THREAD_B2_TYPE
MALE BSPP FORM B
THREAD_B2_SIZE
1-1/2-11
THREAD_B2_DRILL_IN
36.0
THREAD_B2_SPECIFICATION
DIN 3852-2 FORM B
THREAD_3_TYPE
-
THREAD_3_SIZE
-
THREAD_3_DRILL_IN
-
THREAD_3_SPECIFICATION
-
THREAD_4_TYPE
-
THREAD_4_SIZE
-
THREAD_4_DRILL_IN
-
THREAD_4_SPECIFICATION
-
BODY_HEX_IN
50.0
C_HEX_1_IN
60.0
C_HEX_2_IN
-
C_HEX_3_IN
-
C_HEX_4_IN
-
OVERALL_LENGTH_L_IN
63.0
OVERALL_LENGTH_L2_IN
51.0
CENTERLINE_LENGTH_M_IN
40.0
CENTERLINE_LENGTH_M2_IN
61.0
CENTERLINE_LENGTH_M3_IN
22.0
CENTERLINE_LENGTH_M4_IN
-
SHAPE
90 DEGREE ANGLE
BODY_MATERIAL
STAINLESS STEEL
PLATING
-
O_RING___SEAL_MATERIAL
-
WEIGHT_LBS
2.119
MAXIMUM_DYNAMIC_PRESSURE_PSI
160
CALIFORNIA_RESIDENTS
PROP-65 WARNING
CUBIC_INCH_SPACE_L_X_W_X_H
29.321
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D