Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
Selectable products: 125
Company
Brennan Industries
Description
D8400-ED
Bill of material
D8400-L22-22-ED-SS
ITEM_NUMBER
D8400-L22-22-ED-SS
SERIES
D8400-ED
THREAD_B1_TYPE
DIN METRIC TUBE COMPRESSION
THREAD_B1_SIZE
LIGHT 22MM TUBE OD
THREAD_B1_DRILL_IN
M30X2.0
THREAD_B1_SPECIFICATION
DIN 2353, ISO 8434-1
THREAD_B2_TYPE
MALE METRIC FORM E CAPTIVESEAL
THREAD_B2_SIZE
M22X1.5
THREAD_B2_DRILL_IN
14.0
THREAD_B2_SPECIFICATION
ISO 9974, ISO 6149, DIN 7631
THREAD_3_TYPE
-
THREAD_3_SIZE
-
THREAD_3_DRILL_IN
-
THREAD_3_SPECIFICATION
-
THREAD_4_TYPE
-
THREAD_4_SIZE
-
THREAD_4_DRILL_IN
-
THREAD_4_SPECIFICATION
-
BODY_HEX_IN
32.0
C_HEX_1_IN
36.0
C_HEX_2_IN
-
C_HEX_3_IN
-
C_HEX_4_IN
-
OVERALL_LENGTH_L_IN
48.5
OVERALL_LENGTH_L2_IN
38.0
CENTERLINE_LENGTH_M_IN
16.5
CENTERLINE_LENGTH_M2_IN
14.0
CENTERLINE_LENGTH_M3_IN
-
CENTERLINE_LENGTH_M4_IN
-
SHAPE
STRAIGHT
BODY_MATERIAL
STAINLESS STEEL
PLATING
-
O_RING___SEAL_MATERIAL
VITON®
WEIGHT_LBS
0.445
MAXIMUM_DYNAMIC_PRESSURE_PSI
250
CALIFORNIA_RESIDENTS
PROP-65 WARNING
CUBIC_INCH_SPACE_L_X_W_X_H
3.836
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D