Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
Selectable products: 19
Company
Brennan Industries
Description
EWHV-M
Bill of material
D8801-L42-48-CF-BANJO-SS
ITEM_NUMBER
D8801-L42-48-CF-BANJO-SS
SERIES
EWHV-M
THREAD_B1_TYPE
L
THREAD_B1_SIZE
42
THREAD_B1_DRILL_IN
36
THREAD_B1_SPECIFICATION
31
THREAD_B2_TYPE
55
THREAD_B2_SIZE
63.5
THREAD_B2_SPECIFICATION
40.5
THREAD_3_TYPE
84
THREAD_3_SIZE
37
THREAD_3_DRILL_IN
6
THREAD_3_SPECIFICATION
70
THREAD_4_TYPE
60
THREAD_4_SIZE
60
THREAD_4_DRILL_IN
2230
THREAD_4_SPECIFICATION
M 48 x 2
BODY_HEX_IN
160
C_HEX_1_IN
19.5
C_HEX_2_IN
Stainless Steel
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D